Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 17 Products in Family

25.4mm Dia. x 254.0mm FL, Uncoated, ZnSe Plano-Convex Lens

Zinc Selenide Plano-Convex (PCX) Lenses

Zinc Selenide Plano-Convex (PCX) Lenses

Stock #47-182
€325.00
×
Qty 1-10
€325.00
Qty 11
€295.00
Volume Pricing
Request a Quote
Diameter (mm):
25.00
Effective Focal Length EFL (mm):
254.00
Coating:
Uncoated
Substrate:
Zinc Selenide (ZnSe)
Surface Quality:
60-40
Clear Aperture (%):
90.00
Focal Length Tolerance (%):
±2 @ DWL
Focal Length Specification Wavelength (μm):
10.6
Centering (arcmin):
3-5
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.2
Edge Thickness ET (mm):
2.0
Radius R1 (mm):
357.00
Back Focal Length BFL (mm) @ DWL:
253.25
f/#:
10.00
Numerical Aperture NA:
0.05
Dimensional Tolerance (mm):
+0.00/-0.13
Effective Focal Length EFL @ 0.6328μm (mm):
224.12
Effective Focal Length EFL @ 1.064μm (mm):
240.57
Effective Focal Length EFL @ 10.6μm (mm):
254.00
Effective Focal Length EFL @ 12μm (mm):
255.96
Effective Focal Length EFL @ 2.94μm (mm):
247.94
Effective Focal Length EFL @ 5.0μm (mm):
249.39
Surface Accuracy:
λ/20 @ 10.6µm
Type:
Plano-Convex Lens
Wavelength Range (μm):
0.6 - 16
Wavelength Range (nm):
600 - 16,000

Regulatory Compliance

RoHS:

Product Family Description

  • Usable Transmission Range is 600nm to 16μm
  • Low Dispersion

Zinc Selenide is a chemically vapor deposited material commonly used in thermal imaging, FLIR, and medical systems. It has wide usage in high power CO2 laser systems because of its low absorption coefficient and high resistance to thermal shock. Zinc Selenide is a relatively soft material that scratches easily and it is not recommended for use in harsh environments (Knoop Hardness 120). Great care must be taken during handling, mounting, and cleaning. Apply uniform pressure when handling, wear Latex finger cots or gloves to prevent contamination and do not use tweezers or other tools.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×