eo_logo
  • Country/Region
  • cart   
 
See all 52 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm 488nm, Laser Line Polarizing Cube Beamsplitter

TECHSPEC Laser Line Polarizing Cube Beamsplitters

TECHSPEC Laser Line Polarizing Cube Beamsplitters

Stock #48-876 Clearance
×
€150.00
Qty 1-5
€150.00
Qty 6
€104.00
Volume Pricing
Request a Quote
Extinction Ratio:
1000:1
S-Polarization Reflection (%):
>99.5
P-Polarization Transmission (%):
>95
Dimensions (mm):
25.0 x 25.0 x 25.0 ±0.1
Surface Flatness:
λ/4
Beam Deviation (arcmin):
±3
Substrate:
Design Wavelength DWL (nm):
488
Type:
Linear Polarizer
Coating Specification:
Rabs <0.25% @ 488nm
Bevel:
Protective bevel as needed
Construction:
Cube
Surface Quality:
40-20
Clear Aperture (%):
90.00

Regulatory Compliance

RoHS:

Product Family Description

  • Designed for Common Diode, Gas, and Solid State Lasers
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • High Extinction Ratio

Designed for many common laser wavelengths, TECHSPEC® Laser Line Polarizing Cube Beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-polarized light is reflected at a 90° angle, while P-polarized light is transmitted. Each beamsplitter consists of a pair of precision right angle prisms cemented together to minimize transmitted wavefront distortion, and to provide excellent parallelism between incoming and transmitted beams.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



SELECTION OF OUR MEMBERSHIPS:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics FranceCLP

×