Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 32 Products in Family

25mm Dia. x 50mm FL, Commercial Grade, Achromatic Lens

Stock #27-271 Clearance
×
€39.00
Qty 1-5
€39.00
Qty 6-49
€31.20
Qty 50+
Request a Quote
Diameter (mm):
25.00 +0.00/-0.10
Diameter Tolerance (mm):
+0.00/-0.10
Effective Focal Length EFL (mm):
50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
43.90
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
24.00
Centering (arcmin):
6.00
Center Thickness CT 1 (mm):
9.00
Center Thickness CT 2 (mm):
2.50
Center Thickness Tolerance (mm):
±0.10
Radius R1 (mm):
32.37
Radius R2 (mm):
25.95
Radius R3 (mm):
75.07
Edge Thickness ET (mm):
7.94
Substrate:
Crown: N-BAK4
Flint: N-SF4
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Type:
Achromatic Lens
Wavelength Range (μm):
0.4 - 0.7
RoHS:

Product Family Description

Achromatic doublet lenses consist of two optical components cemented together to form an achromatic doublet which is optimized to correct for on-axis spherical and chromatic aberrations. Achromatic doublet lenses are far superior to simple lenses for multi-color ("white light") imaging. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade Achromatic Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×