• Country/Region
  •   
 
See all 24 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 150mm FL UV-AR Coated, UV PCX Cylinder Lens

Stock #68-183 Clearance
×
€219.00
×
Qty 1-5
€219.00
Qty 6
€175.20
Volume Pricing
Request a Quote
Diameter (mm):
25.00 +0.0/-0.2
Effective Focal Length EFL (mm):
150.00
Back Focal Length BFL (mm):
147.94
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Substrate:
Coating:
UV-AR (250-425nm)
Coating Specification:
Rabs ≤1.0% @ 250 - 425nm
Ravg ≤0.75% @ 250 - 425 nm
Ravg ≤0.5% @ 370 - 420nm
Edge Thickness ET (mm):
1.85
f/#:
6.00
Focal Length Tolerance (%):
±3
Numerical Aperture NA:
0.08
Radius R (mm):
68.77
Surface Quality:
40-20
Type:
Cylinder Lens, Plano-Convex
Typical Energy Density Limit:
3 J/cm2 @ 355nm, 10ns
Wavelength Range (nm):
250 - 425
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS 2015:
Reach 205:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Precision Design

Our TECHSPEC® Fused Silica PCX Cylinder Lenses are ideal for UV beam shaping, or for applications operating in harsh or rugged environments. Focusing light in only one dimension, cylinder lenses are commonly used with linear sensor arrays, or to create a line from a laser source. For custom coating requirements, please contact our Sales Department.

Laser Optics

UV FS Transmission Curve
UV FS Transmission Curve

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×