Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 6 Products in Family

TECHSPEC 25mm Fused Silica Wedged Window

TECHSPEC® Wedged Windows

TECHSPEC® Wedged Windows

Stock #34-242
€140.00
×
Qty 1-5
€140.00
Qty 6
€126.00
Volume Pricing
Request a Quote
Clear Aperture (%):
90.00
Diameter (mm):
25.00
Thickness (mm):
3.00
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52
Dimensional Tolerance (mm):
+0.0/-0.10
Index of Refraction nd:
1.458
Substrate:
Fused Silica
Surface Flatness:
λ/10 over 25mm Aperture
Surface Quality:
20-10
Thickness Tolerance (mm):
±0.20
Type:
Wedged Window
Wavelength Range (nm):
280 - 2100
Wedge Angle:
30 ±10 arcmin

Regulatory Compliance

Reach 197:
RoHS 2015:

Product Family Description

  • Uncoated Substrates with a 30 Arcminute Wedge
  • Eliminate Etalon Effects and Cavity Feedback
  • Ideal for Use as Beam Sampler

TECHSPEC® Wedged Windows prevent common issues in laser systems. Highly parallel windows can cause laser instability, mode-hopping, and power spikes through unwanted reflections. Likewise, interference effects can occur from highly parallel plates. TECHSPEC® Wedged Windows eliminate these effects by introducing a controlled wedge in the optical path. These Wedged Windows are available in multiple material types for broad spectral transmission, along with custom sizing and coating options from broadband AR to narrowband V-coats.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×