Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

25mm Inner Diameter Fiber Adapter (Replacement)

Stock #66-900
€55.00
Qty 1
€55.00
Inner Diameter (mm):
25.00
Type of Illumination:
Accessory
RoHS:

Product Family Description

  • High Power White LEDs with 780 Lumen Output
  • Variable Intensity in 15 Discreet Steps
  • Sturdy Housing Perfect for Lab or Factory Use

Designed to be the ideal replacement to traditional fiber optic illuminators, the Dolan-Jenner LMI-6000 features a color temperature of 6000K and a lamp lifetime significantly longer than traditional quartz halogen illuminators. Containing high power white LEDs, this illuminator has a 780 lumen output, with a 15 step intensity control.

Standard gooseneck fiber light guides will not work with this illuminator, only the goosenecks listed below. Please note that each requires the 15mm nosepiece.

Dolan-Jenner LMI-6000 Fiber Optic LED Illuminator includes a 25mm nosepiece, which accepts standard MX adapters.

Note: For ½" light guides, an SX adapter should be used instead.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×