eo_logo
  • Country/Region
  • cart   
 
See all 6 Products in Family

25mm Linear Actuator with Manual Control

×
Stock #68-454
€1.296,00
Qty 1+
€1.296,00
Volume Pricing
Request Quote
Type of Movement:
Linear (X)
Type of Drive:
Stepping Motor
Type of Motor:
2-Phase Stepper
Travel (mm):
25
Dimensions (mm):
122.8 L x 31 W x 20 H
Speed (mm/s):
0.00045 to 8
Resolution (μm):
0.047625
Accuracy (μm):
40 (Unidirectional)
Repeatability (μm):
<1
Backlash (μm):
<15
Power Requirement:
12-16 V DC, 2.1mm Center Positive Power Plug
Power Supply:
#58-678 100-240V AC, 50-60 Hz Included
Current (mA):
350
Manual Control/ LED Indicators:
Yes
Mount:
3/8-32 Nut, 3/8" Shank or M3 Screws
Operating Temperature (°C):
0 to 50
Thrust (N):
50 (Peak)
50 (Maximum Continuous)
Weight (kg):
0.13

Regulatory Compliance

RoHS 2015:

Product Description

Each unit includes a 15V universal power supply, 6ft. data cable, RS-232 adapter, and software.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×