Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 18 Products in Family

26mm Diameter, Multi Gauge, Contact Reticle

Multi Gauge

Multi Gauge

Stock #62-239 Clearance
×
€60.00
Qty 1
€60.00
Qty 2
€54.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
26.00 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Description

0.3" x 0.4"grid in 0.025" squares.
Two Horizontal Scales; 0.4" with 0.005" divisions, and 20mm with 0.1mm divisions.
Angle scale 0° to 90° in 1° increments.
Radius scale 1-10mm.
Nine circles from 0.1mm to 3mm diameter.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×