Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 80 Products in Family

2" x 2" (165 lp/mm), Ronchi Ruling

Stock #66-356
€710.00
Qty 1-5
€710.00
Qty 6-10
€639.00
Qty 11+
Request a Quote
Coating:
Vacuum Deposited Chrome, OD >3.0
Dimensional Tolerance (inches):
±0.02
Frequency (lp/mm):
165
Substrate:
Float Glass
Optical Density OD:
3.00
Dimensions (inches):
2 x 2
Surface Quality:
60-40
Thickness (mm):
1.50
Type:
Metric
Parallelism (arcmin):
±60
Line to Line Parallelism (arcsec):
≤2
Parallelism of Pattern to Substrate (°):
±1
Surface Flatness:
RoHS:

Product Family Description

  • Chrome on Glass
  • High Tolerance
  • Superior to Etched and Filled Rulings
  • Lines Parallel to Edge
  • English and Metric Versions

High Precision Ronchi Ruling Glass targets are excellent for evaluating resolution, field distortion, and parfocal stability. Many different Linepairs Per Inch (LPI) and Linepairs Per Millimeter (lp/mm) versions available. 1", 2", 4" and 6" squares available.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×