eo_logo
  • Country/Region
  • cart   
 
See all 158 Products in Family

30mm Dia. 514.5nm λ/4 Quartz Waveplate Multiple Order

Stock #48-477
€355.00
Qty 1-5
€355.00
Qty 6
€300.00
Volume Pricing
Request a Quote
Retardance:
λ/4
Retardance Tolerance:
±λ/200
Retardance Order:
Multiple Order
Design Wavelength DWL (nm):
514.5
Clear Aperture CA (mm):
23.0
Diameter (mm):
30.00
Type:
Crystalline Waveplate
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Coating:
Laser V-Coat (514.5nm)
Construction:
Crystalline
Parallelism (arcsec):
0.5
Substrate:
Crystal Quartz
Thickness (mm):
6.00
Temperature Coefficient (λ/°C):
0.0015
Mount Tolerance (mm):
+0/-0.25

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Zero Order and Multiple Order Waveplates
  • λ/4 and λ/2 Retardance
  • Mounted in Black Anodized Aluminum Frame
  • Zero Order Polymer Waveplates Also Available

Available in multiple order and zero order, Quartz Waveplates (Retarders) are ideal for a range of applications. Multiple order waveplates are ideal for applications where the wavelength deviates less than ±1% from the design wavelength of the waveplate. For applications with a greater than ±1% deviation, zero order waveplates are recommended due to their increased bandwidth and lower sensitivity to temperature change. To ease system integration, the fast axis is marked on the edge of the mount.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



SELECTION OF OUR MEMBERSHIPS:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics FranceCLP

×