• Country/Region
  •   
 
See all 13 Products in Family

34.70mm Diameter, English Thickness Gauge, Contact Reticle

Thickness Guage

Thickness Guage

Stock #62-255 Clearance
×
€60.00
Qty 1
€60.00
Qty 2
€54.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
34.70 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Bevel:
Protective bevel as needed
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 205:

Product Description

English Scale: ½ Solid Bar, ½ Bracket Gauge: 15 line widths from 0.002" to 0.016" in 0.001" increments.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×