eo_logo
  • Country/Region
  • cart   
 
See all 11 Products in Family

3.5" x 6" White, LED Backlight

Stock #83-873 Clearance
×
€217.00
Qty 1+
€217.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Power Supply:
#87-354 required for operation
Active Area (inches):
3.5 x 6
Type of Illumination:
LED Illuminator
Uniformity (%):
±10
Manufacturer:
Metaphase Technologies
Geometry:
Backlight
Illumination Mode:
Constant
Intensity (lux):
8,000
Color:
White
Dimensions (inches):
8.5 x 5 x 0.75

Regulatory Compliance

RoHS:

Product Description

Power supply is not included. A power supply is required for operation and sold separately.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×