Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 19 Products in Family

394nm CWL, 10nm FWHM, 11.8mm Unmounted Diameter

Diameter (mm):
11.80 ±0.15
Center Wavelength CWL (nm):
394.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
≥30
Blocking Wavelength Range (nm):
200 - 1200
Optical Density OD:
≥3.0
Clear Aperture CA (mm):
>9.2
Surface Quality:
80-50
Angle Sensitivity:
Intended for Collimated Input
Coating:
Traditional Coated
Operating Temperature (°C):
-50 to +75
Thickness (mm):
6.10
Thickness Tolerance (mm):
±0.8
Type:
Bandpass Filter
Typical Applications:
S emission line
RoHS:
Exempt
×

Product Description

Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. If the source overfills the actual filter area, beam vignetting may be necessary.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×