Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

TECHSPEC 3mm Diameter, Aluminum Coated, Cone Lens

Stock #45-938
€190.00
Qty 1-5
€190.00
Qty 6
€152.00
Volume Pricing
Request a Quote
Diameter (mm):
3.00 +0.00/-0.05
Length (mm):
3.00
Angle Tolerance (arcmin):
±6
Coating:
Protected Aluminum (400-700nm)
Coating Specification:
Cone Surface: Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Length Tolerance (mm):
±0.1
Substrate:
N-BK7
Surface Quality:
40-20
Total Length (mm):
4.5
Type:
Specialty Mirror
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for 360° Applications
  • Multiple Diameters Available
  • Protected Aluminum Coating

TECHSPEC® Cone Mirrors are ideal for laser and imaging systems, and for applications requiring 360° illumination. The cone mirrors have a polished cone top and base, and a fine ground circumference.

Technical Information

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×