Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 10 Products in Family

40 x 40 x 5mm λ/4 First Surface Mirror

Stock #27-883 Clearance
×
€39.50
Qty 1-5
€39.50
Qty 6-49
€31.60
Qty 50+
Request a Quote
Surface Accuracy:
λ/4
Dimensions (mm):
40.0 x 40.0
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating:
Enhanced Aluminum (450-650nm)
Thickness (mm):
5.00
RoHS:
Exempt
×

Product Family Description

First surface mirrors are one of the most common optical components. This matrix of standard sized mirrors is ideal for commercial applications. The mirror substrate is highly polished on the front side and covered with a thin layer of Enhanced Aluminum. The surface accuracy is λ/4.

Commercial Grade λ/4 Enhanced Aluminum First Surface Mirrors offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×