Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 4 Products in Family

405nm, 80mW, H3 Violet Laser Diode Module

Stock #33-761
€1,999.00
×
Qty 1
€1,999.00
Wavelength (nm):
405
Output Power (mW):
80.00
Beam Diameter (mm):
4.4
Beam Divergence (mrad):
<1
Focus Range:
100mm - Collimation
Color:
Violet
Connector:
4 pins, M12
Diameter (mm):
20.00
Input Voltage (V):
5-30 V DC
Laser Class - CDRH:
IIIb
Length (mm):
138.00
Manufacturer:
Z-Laser
Mean Time To Failures MTTF @ 25° (hours):
>5000
Operating Temperature (°C):
-10 to +50
Optical Stability:
0.15% per °C
Output Type:
Free Space
Power Stability (%):
±5
Storage Temperature (°C):
-10 to +80
Type of Laser:
Diode
RoHS:

Product Family Description

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable Output Beam
  • Up to 80mW of Output Power
  • Up to 1MHz Modulation Frequency

These Z-Laser Violet and Blue Focusable Diode Modules are available in two wavelengths, Blue (450nm) and Violet (404nm), with output powers up to 80mW. These laser diode modules offer flexible operating voltages between 5-30VDC with surge and reverse polarity protection. At any voltage within this range, the laser diode modules can be modulated using both analog and digital input simultaneously at very high frequencies. This allows intensity of laser diode modules to be varied while enabling them to be synchronized with other equipment. The built-in micro controller and serial interface logs temperature, operating hours, operating voltage and current. These laser diode module features an external focusing mechanism and M18 threaded housing for easy mounting.

Mounting Accessories and Power Supply also available.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×