Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 2 Products in Family

40mm Dia. x 3mm Uncoated, Float Glass Window

Stock #28-358A Clearance
×
€7.00
Qty 1
€7.00
Volume Pricing
Request a Quote
Diameter (mm):
40.00
Dimensional Tolerance (mm):
±0.25
Thickness (mm):
3.00
Coating:
Uncoated
Edges:
Ground, Max: 0.5mm Edge Chip
Substrate:
Float Glass
Wavelength Range (μm):
0.35 - 2

Regulatory Compliance

Reach 197:
RoHS 2015:

Product Family Description

These thin float glass windows are ideally suited for systems where weight or space is an important consideration. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments.

Commercial Grade Float Glass Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×