• Country/Region
  •   
 
See all 15 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.0mm Diameter x 8.0mm Length, UV Fused Silica Rod Lens

Stock #49-834
€80.50
×
Qty 1-5
€80.50
Qty 6
€64.50
Volume Pricing
Request a Quote
Diameter (mm):
4.00 +0.00/-0.03
Length (mm):
8.00
Length Tolerance (mm):
+0/-0.1
Substrate:
Clear Aperture (%):
90.00
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
0.55
Surface Quality:
40-20
Type:
Rod Lens
Wavelength Range (nm):
200 - 2200

Regulatory Compliance

RoHS:

Product Family Description

  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm
  • N-BK7 and Fused Silica Substrate Options

Designed for use in a variety of laser and imaging systems, these components are available in a range of micro sizes for integration into a host of OEM applications. Custom sizes, variations in polishing/ ground surfaces and additional coatings are available upon request, please contact our Sales Department for details.

TECHSPEC® Rod Lenses are polished on the circumference and ground on both ends. Optical performance is similar to a cylinder lens. Collimated light passing through the diameter of the rod lens will be focused into a line. N-BK7 and UV Fused Silica substrates are available for a variety of UV, Visible and NIR applications.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×