Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 42 Products in Family

43mm Dia. x 141mm FL, Positive Meniscus Lens, Grade 1

Stock #20-924 Clearance
×
€7.50
Qty 1-1
€7.50
Qty 2
€5.25
Diameter (mm):
43.00
Effective Focal Length EFL (mm):
141.00
Numerical Aperture NA:
0.15
Type:
Meniscus Lens
f/#:
3.28
RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Positive Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×