• Country/Region
  •   
 
See all 4 Products in Family

43mm Diameter, UV Cut-Off Filter

Stock #54-051 Clearance
×
€14.00
Qty 1
€14.00
Volume Pricing
Request a Quote
Diameter (mm):
43.00 +0.0/-0.2
Glass/Filter Number:
L-39
Cut-On Wavelength (nm):
390.00
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Wavelength Range (nm):
350 - 2200
Coating:
AR Coating
Color:
Clear, Green Tint
Substrate:
Hoya L-39
Operating Temperature (°C):
-15 to 70
Surface Quality:
80-50
Transmission (%):
>80 (avg)
Type:
UV Cut-Off Filter
Surface Flatness:
4 - 6λ

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for UV Applications
  • For use with Longpass and Bandpass Filters
  • Various Sizes Available

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×