Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 124 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
450nm 25mm Diameter, OD 2 Shortpass Filter

COTS Polarisation Filters

TECHSPEC OD 2 Shortpass Filters

Stock #47-286
€125.00
×
Qty 1-5
€125.00
Qty 6
€112.50
Volume Pricing
Request a Quote
Diameter (mm):
25.00 +0.0/-0.2
Angle of Incidence (°):
0
Cut-Off Wavelength (nm):
450.00
Optical Density OD:
≥2.0
Coating:
Traditional Coated
Type:
Shortpass Filter
Rejection Wavelength (nm):
470 - 545
Surface Quality:
40-20
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Transmission (%):
>85
Transmission Wavelength (nm):
250 - 430
Clear Aperture (%):
80.00
Transmitted Wavefront, P-V:
λ/4
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
250 - 545

Regulatory Compliance

RoHS:
REACH 201:

Product Family Description

  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2 Shortpass filters are designed to have a very sharp transition from transmission to reflection, making them extremely useful in a number of applications. Available in a variety of cut-off wavelengths, they are ideal for fluorescence applications, separating spectral orders, and creating custom, efficient bandpass filters when combined with our longpass filters. With an average transmission of 85% and an average blocking optical density of 2.0, excellent contrast can be achieved in machine vision and gauging applications. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×