eo_logo
  • Country/Region
  • cart   
 
See all 2 Products in Family

488nm, 50 x 50mm, Laser Non-Polarizing Plate Beamsplitter

Stock #48-217 Clearance
×
€316.00
Qty 1
€316.00
Volume Pricing
Request a Quote
Dimensions (mm):
50.0 x 50.0
Dimensional Tolerance (mm):
+0.00/-0.10
Parallelism (arcsec):
5.00
Angle of Incidence (°):
45 ±5
Design Wavelength DWL (nm):
488
Clear Aperture (%):
80.00
Coating Specification:
Surface 1: 50%R/ 50%T ±5% @ 488nm
Surface 2: Rabs<0.5% @ 488nm
Damage Threshold, CW:
10 kW/cm2
Surface Quality:
10-5
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.10
Transmitted Wavefront, P-V:
λ/10 @ 632.8nm
Type:
Non-Polarizing Beamsplitter

Regulatory Compliance

RoHS:

Product Family Description

  • Insensitive to Input Beam Polarization
  • High Damage Threshold
  • Precision UV Fused Silica Substrate

Laser Line Non-Polarizing Plate Beamsplitters are insensitive to input beam polarization. These beamsplitters feature high damage thresholds and can be integrated into a variety of laser applications. The beamsplitter coating is complemented by a high efficiency anti-reflection (AR) V-coating for enhanced performance. A precision excimer grade UV fused silica substrate, featuring a 10-5 surface quality and 5arcsecond parallelism, provides excellent thermal stability, low wavefront distortion, and ultra-low auto-fluorescence. For wedged versions, please contact our Sales Department.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



SELECTION OF OUR MEMBERSHIPS:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics FranceCLP

×