Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 18 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
50mm Dia +0.50λ Aberration, Spherical Aberration Plate

Stock #66-763
€595.00
×
Qty 1
€595.00
Volume Pricing
Request a Quote
Abbe Number (vd):
64.17
Aberration:
+0.50λ
Clear Aperture (%):
>85
Diameter (mm):
50.00
Dimensional Tolerance (mm):
+0.00/-0.25
Thickness (mm):
4.00
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
7.1
Knoop Hardness (GPa):
610
Young's Modulus (GPa):
82
Density (g/cm3):
2.51
Index of Refraction nd:
1.516
Parallelism (arcmin):
<1
Poisson's Ratio:
0.206
Substrate:
Surface Quality:
60-40
Thickness Tolerance (mm):
±0.20
Transmitted Wavefront Tolerance:
±λ/16 @ 587nm
Type:
Specialty Window
Wavelength Range (nm):
350 - 2200

Regulatory Compliance

RoHS:

Product Description

The arrow on the spherical aberration compensation plates points in the direction of light travel.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×