Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 12 Products in Family

50mm Dia. x 100mm FL, Commercial Grade, Double-Convex Lens

Stock #27-748 Clearance
×
€22.45
Qty 1-5
€22.45
Qty 6-49
€17.95
Qty 50+
Request a Quote
Diameter (mm):
50.00 +0.00/-0.10
Diameter Tolerance (mm):
+0.00/-0.10
Back Focal Length BFL (mm):
97.33
Effective Focal Length EFL (mm):
100.00
Coating:
Uncoated
Substrate:
N-BK7
Centering (arcmin):
6.00
Center Thickness CT (mm):
8.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
1.78
Radius R1 (mm):
101.98
Clear Aperture CA (mm):
49
f/#:
2.00
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.25
Type:
Double-Convex Lens
Wavelength Range (μm):
0.35 - 2.2
RoHS:

Product Family Description

Double-convex (DCX) lenses have two outward, equally curved surfaces, a positive focal length, and are useful for 1:1 imaging and in multi-element systems.

Commercial Grade Uncoated Double-Convex (DCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×