eo_logo
  • Country/Region
  • cart   
 
See all 50 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

593nm, 12.5mm Diameter, Dichroic Filter

TECHSPEC® Fluorescence Dichroic Filters

×
Stock #67-059 Clearance
×
- +
€79,95
Qty 1+
€79,95
Volume Pricing
Request Quote
×
Get Product Downloads

Specifications

Diameter (mm):
12.50
Angle of Incidence (°):
45
Cut-On Wavelength (nm):
593.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Reflection (%):
98.00 (average)
Reflection Wavelength (nm):
520 - 585
Surface Quality:
60-40
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Transmission (%):
90.00 (average)
Transmission Wavelength (nm):
600 - 800
Type:
Dichroic Filter
Dimensional Tolerance (mm):
+0.00/-0.10
Transmitted Wavefront, RMS:
Wavelength Range (nm):
520 - 800
#Max. Thickness (mm) for MS:
1.15
#Min. Thickness (mm) for MS:
0.95

Regulatory Compliance

RoHS 2015:
Reach 223:

Learn More

Product Family Description

Our TECHSPEC® Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them. These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. The 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes, whereas the other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection.

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

Compatible Mounts

Title  Type Compare Stock Number  Price Buy
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 €90,00
Qty 10+ €81,00 Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 €90,00
Qty 10+ €81,00 Request Quote
  • In Stock
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 €98,00
Qty 10+ €88,00 Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 €98,00
Qty 10+ €88,00 Request Quote
  • 3-4 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 €101,00
Qty 10+ €91,00 Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 €135,00 Request Quote
  • 3-4 days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 €136,00
Qty 5+ €120,00 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 €232,00
Qty 5+ €220,00 Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 €356,00
Qty 5+ €314,00 Request Quote
  • 3-4 days
    ×
12.5/12.7mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #84-640 €373,00
Qty 5+ €336,00 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 €381,00
Qty 5+ €362,00 Request Quote
  • 3-4 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×