• Country/Region
  •   
 
See all 6 Products in Family

60mm Travel, CE Linear Actuator

Stock #58-677 Clearance
×
€1,200.00
Qty 1
€1,200.00
Volume Pricing
Request a Quote
Type of Movement:
Linear (X)
Type of Drive:
Stepping Motor
Type of Motor:
2-Phase Stepper
Travel (mm):
60
Diameter (mm):
25.4
Length of Body (mm):
146.8 (without knob)
Retracted Length (mm):
17.5
Extended Length (mm):
77.5
Speed (mm/s):
0.0009302 to 4
Resolution (μm):
0.09921875
Accuracy (μm):
36 (Unidirectional)
Repeatability (μm):
<4
Backlash (μm):
<6
Manual Control/ LED Indicators:
Yes
Power Requirement:
12-16 V DC, 2.1mm Center Positive Power Plug
Power Supply:
#58-678 100-240V AC, 50-60 Hz Included
Current (mA):
300 Max
Mount:
3/8-32 Nut or 3/8" Shank
Operating Temperature (°C):
0 to 50
Thrust (N):
25 (Peak)
15 (Maximum Continuous)

Regulatory Compliance

RoHS:

Product Family Description

  • Used to Automate Manual Stage Drives
  • No Separate Controller Board or Driver Required
  • 0.1μm Resolution
  • Power Supply and Data Cable Sold as Separate Accessories

Zaber™ Linear Actuators are easy-to-install, computer-controlled units with built-in controller circuitry. Zaber™ Linear Actuators feature 6-pin mini din cables that allow for up to 254 actuators to be daisy-chained to a single RS-232 serial port. These units also feature an industry standard 3/8” mounting shank that can fit most common stages. When power is not being applied, the actuators will remain in their position. If idling, power to the motor is automatically removed so that the actuators remain cool. Additionally, the leadscrew does not rotate, preventing torque from being transmitted to the stage.

Note: A 6ft. data cable, RS-232 adapter, and 15V universal power supply are sold separately as accessories (#58-678 recommended power supply). A 2.1mm power plug accessory can also be used to adapt any 15V DC power source.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×