Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 40 Products in Family

6.35mm Diameter, Ruby Ball Lens

Stock #43-832
€28.00
×
Qty 1-10
€28.00
Qty 11-49
€22.40
Qty 50+
Request a Quote
Diameter (mm):
6.35
Substrate:
Ruby Doped Sapphire (Al2O3)
Type:
Ball Lens
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
8.4
Compressive Strength (psi):
300,000
Diameter Tolerance (μm):
±2.54
Index of Refraction nd:
1.77
Melting Temperature (°C):
2053.00
Porosity (%):
0.00
Specific Gravity (g/cm3):
3.98
Sphericity (μm):
0.64
Wavelength Range (μm):
0.6 - 5.5
Wavelength Range (nm):
600 - 5500
RoHS:

Product Family Description

Sapphire and Ruby ball lenses are both made from Al203. Ruby or Ruby-Doped sapphire owes its red color to traces of chromium oxide (chromium content for ruby balls is typically >0.5%). While their physical and chemical properties are basically the same, their optical properties are somewhat different. Sapphire has superior optical transmission qualities. Ruby Balls are easier to see and therefore easier to handle for physical applications.

For general information about ball lens, as well as how to calculate the NA and Focal Length, view Understanding Ball Lenses.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×