eo_logo
  • Country/Region
  • cart   
 
See all 89 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

650nm 25.0mm Diameter, OD 2.0 Longpass Filter

OD 2.0 Longpass Filters

OD 2.0 Longpass Filters

Stock #47-619 Clearance
×
€91.00
×
Qty 1+
€91.00
Volume Pricing
Request Quote
Diameter (mm):
25.00 +0.00/-0.20
Cut-On Wavelength (nm):
650.00
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Rejection Wavelength (nm):
495 - 610
Transmission Wavelength (nm):
675 - 2000
Wavelength Range (nm):
495 - 2000
Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Coating:
Traditional Coated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Transmission (%):
>85
Type:
Longpass Filter
Clear Aperture (%):
80
Transmitted Wavefront, P-V:
λ/4
Cut-On Tolerance (%):
±2
Slope Factor (%):
3.00
Coating Specification:
Surface 1: Multi-Layer Dielectric
Surface 2: MgF2

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • Sharp Cut-On Wavelength
  • High Rejection/Transmission Efficiency
  • Precision Fused Silica Substrate
  • Variety of OD 2.0 Longpass Filter Kits are Available

Our TECHSPEC® OD 2.0 Longpass filters are designed to have a sharp transition from reflection to transmission, making them ideal for various applications. Available in a variety of cut-on wavelengths, these filters are designed for fluorescence and order sorting applications. Eliminate stray light by creating custom bandpass filters when combined with our TECHSPEC® OD 2.0 Shortpass Filters. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Title  Compare Stock Number  Price Buy
25.0/25.4mm Optic Dia., Precision Gimbal Mount #54-999 €257.25
Qty 5+ €231.75 Request Quote
  • 2-3 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder #03-666 €95.25
Qty 10+ €85.75 Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder #03-669 €91.25
Qty 10+ €82.25 Request Quote
  • 2-3 days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder #03-676 €85.00
Qty 10+ €76.50 Request Quote
  • 2-3 days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder #55-529 €85.00
Qty 10+ €76.50 Request Quote
  • In Stock
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder #55-530 €91.25
Qty 10+ €82.25 Request Quote
  • In Stock
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount #03-668 €51.00
Qty 10+ €46.00 Request Quote
  • In Stock
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount #03-670 €86.75
Qty 10+ €78.25 Request Quote
  • 2-3 days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount #36-605 €63.75
Qty 10+ €57.50 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly #36-461 €78.75
Qty 10+ €71.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws #58-851 €99.00
Qty 5+ €89.25 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws #58-854 €109.00
Qty 5+ €98.25 Request Quote
  • In Stock
    ×
25.0mm Optic Dia., Optic Mount #64-560 €38.25
Qty 10+ €34.50 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount #36-410 €54.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount #36-411 €79.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount #36-414 €54.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 #13-787 €16.00 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 #13-788 €16.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount #13-776 €371.00
Qty 5+ €352.50 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount #62-956 €225.25
Qty 5+ €214.00 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount #62-959 €442.75
Qty 5+ €398.50 Request Quote
  • Contact Us
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp #16-077 New
×
€130.00
Qty 5+ €117.00 Request Quote
  • 2-3 days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp #16-078 New
×
€340.00
Qty 5+ €306.00 Request Quote
  • 2-3 days
    ×
25.0/25.4mm Optic Dia., E-Series Kinematic Mount #15-866 New
×
€35.00
Qty 10+ €33.25 Request Quote
  • 2-3 days
    ×
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×