Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 25 Products in Family

660nm w/ Barrel Mount, Brightfield/Darkfield LED (Recertified 05-P)

Stock #66-788-RCD-05P Recertified
×
€740.00
Qty 1
€740.00
Color:
Red
Wavelength (nm):
660.00
Diameter (mm):
100.00
Illumination Mode:
Constant
Inner Diameter (mm):
55.5
Outer Diameter (mm):
100.00
Height (mm):
33.7
Number of LEDs:
64.00
Working Distance (mm):
6 - 64
Operating Temperature (°C):
0-65
LED Lifetime (hours):
50,000
Maximum Trigger Frequency (Hz):
30.00
Mounting Threads:
M4 x 4
Mount:
Barrel Mount
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Type of Illumination:
LED Illuminator
RoHS:

Product Description

Two 24V power supplies are required for use. Required 24V power supply #66-855 and optional Manual Intensity Adjustment #86-887 are sold separately.
For more information on Darkfield Illumination, click here.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×