Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 1 Products in Family

6mm EFL Orthoscopic Eyepiece

Stock #30-404
€85.00
Qty 1
€85.00
Effective Focal Length EFL (mm):
6.00
Apparent Field (°):
43.00
Eye Relief (mm):
4.91
Field Stop Diameter (mm):
4.2
Outer Diameter (inches):
1.25
RoHS:

Product Family Description

  • Excellent for Astronomical Observation

These popular eyepieces for astronomical observing, offer very wide, flat fields, excellent spherical and chromatic corrections, greater eye relief than Kellners, and freedom from scattered light. With four-element design, coated lenses, mounted in standard 1-¼" O.D. chrome-plated brass barrels with aluminum tops.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×