Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 109 Products in Family

6" Dia, 6" FL UV Enhanced Alum., Spherical Mirror

Stock #43-561 Clearance
×
€595.00
×
Qty 1-4
€595.00
Qty 5-10
€565.25
Qty 11+
Request a Quote
Substrate:
BOROFLOAT®/SUPREMAX®
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/4
Diameter (inches):
6.0
Diameter (mm):
152.40 +1.5/-0
Diameter Tolerance (inches):
+0.06/-0
Effective Focal Length EFL (inches):
6.00
Effective Focal Length EFL (mm):
152.40
Aperture (f/#):
f/1
Coating:
Enhanced Aluminum (250-700nm)
Coating Specification:
Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Coating Type:
Metal
Back Surface:
Ground
Edge Thickness ET (inches):
1.00
Edge Thickness ET (mm):
25.40
Edge Thickness Tolerance (%):
+0.0/-10
Type:
Spherical Mirror
Typical Energy Density Limit:
0.5 J/cm2 @ 355nm, 10ns
Wavelength Range (nm):
250 - 700
RoHS:

Product Family Description

TECHSPEC® λ/4 Precision Spherical Mirrors are designed for research and technical OEM applications in the UV, VIS, or IR ranges. Each size is available uncoated or with one of our various reflective mirror coatings.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×