Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

6X Transparent Base Magnifier

Stock #31-198
€65.00
Qty 1
€65.00
Qty 2
€57.50
Volume Pricing
Request a Quote
Field of View (inches):
1.00
Height (inches):
1.5
Diameter of Included Lens (inches):
0.875
Magnification:
6X
Type of Optics:
DCX-glass
Weight (g):
34.00
Diameter of Compatible Reticle (mm):
27.00
Working Distance (inches):
1.25

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • American-Made
  • New and Improved Optical Design
  • Edmund Designed and Engineered
  • Clear Base Admits Light
  • High Power, Wide Field

Excellent for determining paper quality and ink absorption. Ideal for proofreaders. The transparent acrylic base rests directly on work for clear, close-up examinations. Base admits light to subject under view. 12X and 9X are Kellner-type, color-corrected, three-element lens systems. 6X model has a precision single-element DCX lens.

Twist focus with lock-ring for permanent setting. Contact reticle adapter ring on base accepts all 27mm diameter reticles. Since power increases as field of view decreases, the full reticle pattern of some crowded reticles will not be visible using the 12X comparator. Nylon case #36-286 is sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×