• Country/Region
  •   
 
See all 6 Products in Family

72" Length, Single Hybrid Light Guide

Stock #54-217
€325.00
Qty 1
€325.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Acceptance Angle (°):
68.00
Common Length (inches):
54.00
Minimum Bend Radius (mm):
38.1
Fiber Bundle Diameter (inches):
0.186
Gooseneck Length (inches):
18.00
Length (inches):
72.00
Numerical Aperture NA:
0.55
Operating Temperature (°C):
-40 to +107
Fiber Diameter (μm):
50.00
Type:
Single Branch
Length Tolerance (inches):
±0.5
Packing Fraction (%):
82% nominal
Index of Refraction nd - Core:
1.581
Index of Refraction nd - Cladding:
1.487
Transmission Loss:
6% per ft. at 600nm
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-944
MX: #66-905
Wavelength Range (nm):
400 - 2000
Geometry:
Spot Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×