Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 6 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
8.0mm Diameter, S-LAH79 Ball Lens

Stock #47-131
€89.00
×
Qty 1-10
€89.00
Qty 11
€71.20
Volume Pricing
Request a Quote
Diameter (mm):
8.00
Substrate:
Type:
Ball Lens
Coating:
Uncoated
Diameter Tolerance (μm):
+0/-3
Index of Refraction nd:
2.003
Surface Quality:
40-20
Sphericity (μm):
2.00
Wavelength Range (nm):
400 - 2400

Regulatory Compliance

RoHS:

Product Family Description

TECHSPEC® High Index Ball Lenses provide for a shorter back focal length, simplifying fiber coupling, due to the high index of refraction. Ball lenses are manufactured from a single glass substrate and can either focus or collimate light. The S-LAH79 (Ohara) substrate has an Abbe Number of 28.3, density of 5.23g/cm3, and coefficient of linear expansion of 6.0 microns/°C (-30 to 70°C). TECHSPEC® High Index Ball Lenses are ideal for endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×