Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 5 Products in Family

TECHSPEC 8mm Dia x 12.5mm EFL Hastings Triplet Achromatic Lens

Diameter (mm):
8.00 +0.0/-0.025
Effective Focal Length EFL (mm):
12.50
Focal Length Tolerance (%):
±2
Back Focal Length BFL (mm):
9.90
Focal Length Specification Wavelength (nm):
587.6
Centering (arcmin):
<3
Center Thickness CT (mm):
7.18
Center Thickness A (mm):
5.40
Center Thickness B (mm):
0.89
Center Thickness Tolerance (mm):
±0.3
Radius R1 (mm):
9.48
Radius R2 (mm):
4.66
Radius R3 (mm):
-4.66
Radius R4 (mm):
-9.48
Edge Thickness ET (mm):
5.41
Substrate:
N-F2 / N-K5 / N-F2
Surface Quality:
40-20
f/#:
1.56
Numerical Aperture NA:
0.32
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Achromatic Triplet Lens
Wavelength Range (nm):
400 - 700

Regulatory Compliance

Reach 191:
RoHS 2015:

Product Family Description

  • Unique, 3-Element Design
  • MgF2 Coated
  • Steinheil Triplet Achromatic Lenses also Available

TECHSPEC® Hastings Triplet Achromatic Lenses feature a unique, three-element design that provides for distortion free, color-correct viewing. These lenses are computer designed to interact with each other, contributing to the reduction or elimination of “pincushion” distortion and chromatic and spherical aberrations. TECHSPEC® Hastings Triplet Achromatic Lenses are composed of two concave meniscus elements cemented to a double-convex lens.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×