Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 51 Products in Family

950nm M30.5 x 0.5 Mounted Longpass Filter

M25.5 and M30.5 Mounted Edge Filters

M25.5 and M30.5 Mounted Edge Filters

Stock #66-695
€125.00
Qty 1-5
€125.00
Qty 6-25
€105.00
Qty 26+
Request a Quote
Clear Aperture CA (mm):
22.0
Coating:
Traditional Coated
Cut-On Wavelength (nm):
950.00
Diameter (mm):
33.50
Filter Thread:
M30.5 x 0.5
Substrate:
Fused Silica
Optical Density OD:
≥2.0
Rejection Wavelength (nm):
715 - 900
Thickness with Mount (mm):
9.2
Surface Quality:
40-20
Transmission (%):
>85
Transmission Wavelength (nm):
985 - 2000
Type:
Mounted Imaging Filter
Stock No. of Unmounted Filter:
Coating Specification:
Surface 1: Multi-Layer Dielectric
Surface 2: MgF2
Wavelength Range (nm):
715 - 2000
RoHS:
Exempt
×

Product Family Description

  • TECHSPEC® Longpass and Shortpass Filters, Mounted for Imaging Lenses
  • Variety of Transmission Bands
  • Stack Shortpass and Longpass Filters Together to Create Custom Bandpass Filters

Our TECHSPEC® Shortpass and TECHSPEC® Longpass filters are now available in M25.5 and M30.5 mounts for imaging lenses. A shortpass filter can be used to remove red or NIR light from an imaging application, whereas a longpass filter can be used to remove violet or blue.

We have specially designed our mounts to hold filters up to 6.5mm in thickness, allowing the user to add an additional shortpass or longpass filter to any of our premounted configurations in order to create custom, efficient bandpass filters.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×