Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 12 Products in Family

9mm Dia. x 13.5mm FL, Commercial Grade, Double-Convex Lens

Stock #27-730 Clearance
×
€13.80
Qty 1-5
€13.80
Qty 6
€11.05
Volume Pricing
Request a Quote
Diameter (mm):
9.00 +0.00/-0.10
Back Focal Length BFL (mm):
12.47
Effective Focal Length EFL (mm):
13.50
Coating:
Uncoated
Substrate:
Centering (arcmin):
6.00
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
1.45
Radius R1 (mm):
13.42
Clear Aperture CA (mm):
≥7.65
f/#:
1.5
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.33
Type:
Double-Convex Lens
Wavelength Range (μm):
0.35 - 2.2

Regulatory Compliance

RoHS:

Product Family Description

Double-convex (DCX) lenses have two outward, equally curved surfaces, a positive focal length, and are useful for 1:1 imaging and in multi-element systems.

Commercial Grade Uncoated Double-Convex (DCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×