Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 10 Products in Family

Allied Vision Mako U-503B USB 3.0, Monochrome Camera

Allied Vision Mako USB 3.0 Cameras

Allied Vision Mako USB 3.0 Cameras

Stock #34-209
€495.00
Qty 1
€495.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
U-503B
Camera Sensor Format:
1/2.5"
Resolution (MegaPixels):
5.0
Pixels (H x V):
2592 x 1944
Type:
Monochrome Camera
Camera Control:
USB 3.0
Camera Family:
Mako
Dimensions (mm):
49.5 x 29 x 29
Exposure Control:
32 µs to 1.4 s
Frame Rate (fps):
14.00
Imaging Device:
ON Semi MT9P031
Manufacturer:
Allied Vision
Memory (KB):
1024.00
Mount:
C-Mount
Operating Temperature (°C):
-10 to +70
Pixel Depth:
8/12 Bit
Pixel Size, H x V (μm):
2.2 x 2.2
Power Supply:
Power over USB 3.0
Sensing Area, H x V (mm):
5.7 x 4.28
Storage Temperature (°C):
+5 to +45
Synchronization:
External or Via Software
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Video Output:
USB 3.0
Weight (g):
60.00

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Family Description

  • Compact Housing with Form Factor of 49.5 x 29 x 29mm
  • Powered Over USB 3.0 Interface
  • High Frame Rates
  • Screw Locks Ensure Safe Electrical Connections

Allied Vision Mako USB 3.0 Cameras offer a variety of sensor choices while maintaining the same compact form factor of 49.5 x 29 x 29mm. Every model is powered over the USB interface and has opto-isolated I/Os. These Allied Vision Mako USB 3.0 Cameras feature GPIOs giving them the maximum flexibility required to adapt to specific needs. The two non-isolated GPIO lines are TTL-based and programmable as input or output. Screw locks ensure a safe electrical connection making these ideal for harsh industrial environments.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×