Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 40 Products in Family

BFLY-PGE-50H5C-C 2/3" Blackfly® PoE GigE Color Camera

Model Number:
BFLY-PGE-50H5C-C
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.0
Pixels (H x V):
2448 x 2048
Type:
Color Camera
Camera Family:
Blackfly®
Connector:
GigE/PoE with Screw Locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.082 ms to 31.9 s
Frame Rate (fps):
7.5
Image Buffer:
16MB frame buffer
Imaging Device:
Sharp RJ32S3AA0DT
Manufacturer:
FLIR
Memory (KB):
512 KB non-volatile Flash memory
Mount:
C-Mount
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit digital data
Pixel Size, H x V (μm):
3.45 x 3.45
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
10/100/1000
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
GigE
Weight (g):
36.00
RoHS:

Product Family Description

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and SDK

FLIR Blackfly® PoE GigE Cameras are lightweight, cost effective solutions for space-sensitive imaging applications. FLIR Blackfly® PoE GigE Cameras have a variety of features that are ideal for integration into machine vision systems including a 16MB image buffer in addition to on-camera imaging processing. These GigE Vision standard compliant cameras include capture software and SDK, and are compatible with Windows and Linux systems.

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download. FLIR was previously known as Point Grey.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×