Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 11 Products in Family

Empty Wooden Box for 48 Thick 25mm Optics

Stock #66-130
€125.00
Qty 1
€125.00
Number of Slots:
48.00
Length (inches):
7.75
Width (inches):
9.75
Thickness of Compatible Optics (mm):
8.00
Size of Compatible Optics (mm):
25.00
Height (inches):
2.75
RoHS:

Product Family Description

  • Foam-Lined
  • Available for 12.5mm, 25mm, and 50mm Optical Components

Our precision cut, hard-case protective wooden boxes are ideal for storing optical components. Each wooden box includes foam inserts, cut to accept thin or thick 12.5mm, 25mm, or 50mm diameter or square components. Boxes designed for thick optics hold components up to approximately 8mm in thickness. Boxes designed for thin optics hold components up to approximately 5mm in thickness. Each wooden box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×