Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 14 Products in Family

English Reticle, 100X Peak Illuminated Direct Microscope

Peak Illuminated Wide-Field Direct Measuring Microscopes

Peak Illuminated Wide-Field Direct Measuring Microscopes

Stock #39-781
€425.00
Qty 1
€425.00
Field of View (mm):
1.45
Graduation (inches):
0.0005
Magnification:
100X
Numerical Aperture NA:
0.19
Dimensions (mm):
At Focus: 63 Dia. x 172 L
Pen Illuminator: 16 Dia. x 147 L
Working Distance (mm):
5.7
Reticle Scale (inches):
0 - 0.05
Depth Measurements (mm):
Up to 32
RoHS:
Exempt
×

Product Description

Reticle should not be removed or replaced.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×