Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 12 Products in Family

EO-10012C 1/2" CMOS Color USB 2.0 Board Level Camera

#84-933

#84-933

Stock #68-089
€850.00
Qty 1
€850.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
EO-10012C
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
10.50
Pixels (H x V):
3,840 x 2,748
Type:
Color Camera
Connector:
Mini USB 2.0 Cable (#59-382) required
Dimensions (mm):
36 x 36 x 20
Frame Rate (fps):
3.00
Imaging Device:
ON Semi MT9J003
Mount:
M12 x 0.5 (S-Mount)
Pixel Depth:
8-bit
Pixel Size, H x V (μm):
1.67 x 1.67
Sensing Area, H x V (mm):
6.41 x 4.59
Synchronization:
Internal or Via Software
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Video Output:
USB 2.0
Weight (g):
12.00

Regulatory Compliance

RoHS 2015:
Reach 197:

Product Family Description

  • High Resolution
  • Standard M12 x 0.5 Lens Mount
  • Software SDK Included
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI

These board level cameras utilize popular USB 2.0 technology and are well equipped for use in laboratory or OEM applications. Interchanging lenses from our large selection of micro video products offers tremendous versatility for solving a host of machine vision and inspection applications. Each camera also includes software that allows the user to set a specified Area of interest (AOI), adjust gain, exposure time, frame rate, trigger delay and digital output (flash) delay and duration. The exposure, gain, and white balance can be set to a specified level or the camera can adjust these parameters automatically. The software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers, as well as SDK documentation, are included.

Standard, Lite Edition and Harsh Environment versions also available.

Required USB 2.0 Cable (mini-B to standard-A) (#59-382) not included with camera.

Download Driver and Manuals.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×