Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 59 Products in Family

EO-50231 Color USB 3.0 Camera

Stock #34-854
€1,720.00
Qty 1
€1,720.00
Model Number:
EO-50231
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.04
Pixels (H x V):
2456 x 2054
Type:
Color Camera
Dimensions (mm):
29 x 29 x 29
Frame Rate (fps):
77
Imaging Device:
Sony IMX250
Manufacturer:
EO
Mount:
C-Mount
Pixel Depth:
12-bit
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.45 x 7.07
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
52.00
Item Number:
UI-3080
RoHS:

Product Family Description

  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available

EO USB 3.0 CMOS Machine Vision Cameras are lightweight, compact solutions for a range of machine vision applications. Available in 0.4 – 18.1 MegaPixel options, these cameras utilize USB 3.0 interfaces for maximum data transfer speeds of up to 5Gbits/s. EO USB 3.0 CMOS Machine Vision Cameras feature lockable micro USB 3.0 connectors to ensure durability and consistency.

Note: USB 3.0 cable #86-770 (sold separately) required for operation. Drivers and manuals available for download.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×