Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 1 Products in Family

FO Illuminator Color Filter Kit

Note: Illuminator not included.

Note: Illuminator not included.

Stock #38-941
€625.00
Qty 1
€625.00
Diameter (mm):
25.00
Thickness (mm):
2.50
Number of Filters:
5: Blue, Red, Green, Yellow, Daylight Blue
Type of Illumination:
Accessory

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant

Product Family Description

  • Attaches Between Illuminator and Light Guides
  • Five Tempered Filters Included

Our high-quality color filter kit is can be used with our standard fiber optic illuminators and light guides. One end of the assembly fits into all of our standard fiber optics illuminator openings (excluding Mille Luce), while the other accepts fiber optic adapters to attach light guides. Kit includes: one-inch diameter tempered filters in blue, red, green, yellow and daylight — all tab-fitted for easy insertion and removal.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×