Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 44 Products in Family

GS3-U3-60QS6C-C 1" Grasshopper USB 3.0 Color Camera

Stock #33-541
€3,550.00
Qty 1
€3,550.00
Note: This item requires accessories for use | Learn More
Model Number:
GS3-U3-60QS6C-C
Camera Sensor Format:
1"
Resolution (MegaPixels):
6.0
Pixels (H x V):
2736 x 2192
Type:
Color Camera
Camera Family:
Grasshopper®3
Connector:
USB 3.0 interface with screw locks
Dimensions (mm):
44 x 29 x 58
Electronic Shutter:
0.04 ms - 5400 s
Frame Rate (fps):
25
Image Buffer:
128MB frame buffer
Imaging Device:
Sony ICX694
Manufacturer:
FLIR
Memory (MB):
2MB non-volatile Flash memory
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Pixel Depth:
14 Bit
Pixel Size, H x V (μm):
4.54 x 4.54
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Gbit/s):
5.00
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
90
RoHS:

Product Family Description

  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

FLIR Grasshopper®3 High Performance USB 3.0 Cameras are high speed, 14bit imaging cameras designed for demanding machine vision applications including metrology, gauging, or inspection. FLIR Grasshopper®3 High Performance USB 3.0 Cameras feature a 128MB image buffer along with 2MB of flash memory. In addition to onboard image processing that includes color interpolation, gamma, and lookup table functionality, additional functionality is available using the included image capture software and SDK. USB 3.0 cameras are ideal alternatives for Camera Link® systems.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×