Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 10 Products in Family

InfiniProbe TS-160

InfiniProbe TS-160, #34-715

InfiniProbe TS-160, #34-715

Stock #34-715
€3,125.00
Qty 1
€3,125.00
Volume Pricing
Request a Quote
Maximum Sensor Format:
35mm
Mount:
M42 x 0.75 (T-Mount)
Primary Magnification PMAG:
Varies based on objective attachment
Type:
Long Distance Microscope

Regulatory Compliance

RoHS:

Product Description

The main body and an objective are required for operation. Please contact technical support to discuss your specific requirements.

Technical Information

Objective Magnification (all cover 35mm Sensor)
Macro (One T24 Tube)
Micro (One T24 Tube)
WD (mm) Magnification FOV (mm) WD (mm) Magnification FOV (mm)
32 4.0X 9.0 18 16.0X 2.3
44 2.8X 12.9 20 12.0X 3.0
66 2.0X 18.0 21 10.0X 3.6
94 1.5X 24.0 24 5.0X 7.2
139 1.0X 36.0 27 4.0X 9.0
189 0.75X 48.0 28 4.0X 9.0
214 0.66X 54.5 48 2.0X 18.0
239 0.6X 60.0 85 1.0X 36.0
284 0.5X 72.0 155 0.5X 72.0

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×