Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 9 Products in Family

JAI AT-200 3 x 1/1.8" CCD Camera Link® Color Camera

Stock #66-941
€5,995.00
Qty 1
€5,995.00
Model Number:
AT-200 CL
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.0
Pixels (H x V):
1620 x 1236
Type:
Color Camera
Camera Family:
Multi CCD
Dimensions (mm):
55x 55 x 120
Electronic Shutter:
1/20 - 1/51,000s
Frame Rate (fps):
22.00
Gain (dB):
-3 to +12
Manufacturer:
JAI
Minimum Sensitivity:
0.4 Lux (Max Gain 50% Video)
Mount:
C-Mount
Mounting Threads:
#63-047 ¼-20 Mounting Adapter (Not Included)
Pixel Depth:
RGB 3 x 8 bit or 3 x 10 bit
Pixel Size, H x V (μm):
4.4 x 4.4
Power Requirement:
10.8 to 26.4 V DC / 6 W typ. 12 V
Sensing Area, H x V (mm):
7.16 x 5.43
Signal to Noise S/N Ratio (dB):
>55
Type of Sensor:
Progressive Scan CCD (x3)
Video Output:
Camera Link®
Weight (g):
320.00
RoHS:

Product Description

#59-199 Power supply and cable are required.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×