Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 3 Products in Family

Large, 1 Box (50 Pairs), White Nitrile Gloves

Stock #54-904
€42.00
Qty 1
€42.00
Volume Pricing
Request a Quote
Sizes Included:
Large, 50 Pairs

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • ISO 5 Class 100 and 1000 Styles
  • 100% Nitrile Construction for Low Particulates
  • Snag and Puncture Resistant

These cleanroom gloves are available in ISO 5 (Class 100) and Class 1000 styles, in sizes medium through extra-large. Ideal for critical environment work, they are made of 100% nitrile and maintain low particulate and extractable ion levels. They are snag and puncture resistant for optimum protection in assembly, lab work, and electronics handling. Medium gloves have a 95mm palm width and a 300mm length; Large gloves have a 110mm palm width and a 300mm length; X-Large gloves have a 115mm palm width and a 300mm length.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×