Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 12 Products in Family

Metric Reticle, 100X Peak Illuminated Direct Microscope

Peak Illuminated Wide-Field Direct Measuring Microscopes

Peak Illuminated Wide-Field Direct Measuring Microscopes

Stock #39-766
€435.00
Qty 1
€435.00
Volume Pricing
Request a Quote
Field of View (mm):
1.45
Magnification:
100X
Numerical Aperture NA:
0.19
Dimensions (mm):
At Focus: 63 Dia. x 172 L
Pen Illuminator: 16 Dia. x 147 L
Working Distance (mm):
5.7
Graduation (mm):
0.01
Reticle Scale (mm):
0.6-0-0.6
Depth Measurements (mm):
Up to 32

Regulatory Compliance

RoHS:

Product Description

Reticle should not be removed or replaced.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×