• Country/Region
  •   
 
See all 23 Products in Family

PCIe-8231 Gigabit Ethernet Image Capture Board

Stock #59-814
€750.00
Qty 1
€750.00
Volume Pricing
Request a Quote
Manufacturer:
National Instruments™
Type:
Camera Accessory

Regulatory Compliance

RoHS:

Product Family Description

  • Available in FireWire.b and Gigabit Ethernet Connections
  • Small Rugged Housing for Easy Integration
  • Compatible with GenICam, GigE Vision and EMVA 1288

The Basler Scout family offers a wide variety of resolutions and speeds. With their new Gigabit Ethernet (GigE) and FireWire.b interface technologies, these cameras are defined by state of the art technology that lets you get the maximum performance from each sensor. The Basler Scout family features a GenICam compliant API and uses new drivers. FireWire.b cameras are also compatible with Basler’s existing BCAM driver and API for FireWire cameras. Along with the drivers, GUI based software is provided that lets users easily set camera parameters, adjust image quality, and control cameras from a remote computer. Basler Scout cameras are a perfect fit for vision applications including semiconductor and component inspection, manufacturing quality control, food and beverage inspection, intelligent traffic systems, microscopy and medical imaging, and biometrics.

Note: Basler BCAM 1394 driver, Pylon SDK, FireWire cable (required for operation), and ¼-20 mounting adapter (#59-647) sold separately. Software can be downloaded for free. Power supply #59-655 and GigE Cable (both required for operation) sold separately for GigE cameras. Detachable wall cord (not shown) included with power supply.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×